Low Voltage Dual D-Type Positive Edge-Triggered Flip-Flop

Active

Overview

The LVX74 is a dual D-type flip-flop with Asynchronous Clear and Set inputs and complementary (Q, Q#) outputs. Information at the input is transferred to the outputs on the positive edge of the clock pulse. After the Clock Pulse input threshold voltage has been passed, the Data input is locked out and information present will not be transferred to the outputs until the next rising edge of the Clock Pulse input. Asynchronous Inputs: LOW input to S#D (Set) sets Q to HIGH level LOW input to C#D (Clear) sets Q to LOW level Clear and Set are independent of clock Simultaneous LOW on C#D and S#D makes both Q and Q# HIGH

  • This product is general usage and suitable for many different applications.
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance

Tools and Resources

Product services, tools and other useful resources related to 74LVX74

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX74M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

Dual D-type positive edge-triggered

2

2

3.6

14.1

4

Price N/A

More Details

74LVX74MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

Price N/A

More Details

74LVX74MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

$0.2131

More Details

74LVX74MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.