Octal 3-STATE Transceiver

Active

Overview

The MM74HCT245 3-STATE bi-directional buffer utilizes advanced silicon-gate CMOS technology and is intended for two-way asynchronous communication between data buses. It has high drive current outputs which enable high speed operation even when driving large bus capacitances. This circuit possesses the low power consumption of CMOS circuitry, yet has speeds comparable to low power Schottky TTL circuits. This device is TTL input compatible and can drive up to 15 LS-TTL loads, and all inputs are protected from damage due to static discharge by diodes to VCC and ground. The MM74HCT245 has one active low enable input (G#), and a direction control (DIR). When the DIR input is HIGH, data flows from the A inputs to the B outputs. When DIR is LOW, data flows from B to A. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • TTL input compatible
  • 3-STATE outputs for connection to system busses
  • High output drive current: 6 mA (min)
  • High speed: 16 ns typical propagation delay
  • Low power: 80 µA (74HCT Series)

Tools and Resources

Product services, tools and other useful resources related to MM74HCT245

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT245MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

4.5

5.5

23

7.2

$0.3644

More Details

MM74HCT245MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

23

7.2

$0.2957

More Details

MM74HCT245WM

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

23

7.2

$0.392

More Details

MM74HCT245WMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

23

7.2

$0.3725

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.