Octal 3-State Non-Inverting Bus Transceiver

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT245A is identical in pinout to the LS245. This device may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs.

The MC74HCT245A is a 3-state noninverting transceiver that is used for 2-way asynchronous communication between data buses. The device has an active-low Output Enable pin, which is used to place the I/O ports into high-impedance states. The Direction control determines whether data flows from A to B or from B to A.

  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 304 FETs or 76 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT245A

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT245ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

4.5

5.5

22

6

$0.3056

More Details

MC74HCT245ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

22

6

$0.2911

More Details

MC74HCT245ADWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

22

6

$0.4124

More Details

MC74HCT245ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

22

6

$0.392

More Details

NLVHCT245ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

22

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.