Low-Voltage 1.8/2.5/3.3 V 16-Bit Transceiver

Last Shipments

Overview

The 74VCX16245 is an advanced performance, non-inverting 16-bit transceiver. It is designed for very high-speed, very low-power operation in 1.8V, 2.5V or 3.3V systems.

When operating at 2.5V (or 1.8V) the part is designed to tolerate voltages it may encounter on either inputs or outputs when interfacing to 3.3V busses. It is guaranteed to be over-voltage tolerant to 3.6V.

The VCX16245 is designed with byte control. It can be operated as two separate octals, or with the controls tied together, as a 16-bit wide function. The Transmit/Receive (T/Rbarn) inputs determine the direction of data flow through the bi-directional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from B to A ports. The Output Enable inputs (OEn)bar, when HIGH, disable both A and B ports by placing them in a HIGH Z condition.

  • Designed for Low Voltage Operation: VCC = 1.65-3.6V
  • 3.6V Tolerant Inputs and Outputs
  • High Speed Operation: 2.5ns max for 3.0 to 3.6V
    3.0ns max for 2.3 to 2.7V
    6.0ns max for 1.65 to 1.95V
  • Static Drive: +/- 24mA Drive at 3.0V
    +/-18mA Drive at 2.3V
    +/-6mA Drive at 1.65V
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • Near Zero Static Supply Current in All Three Logic States (20mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds +/-300mA @ 125°C
  • ESD Performance: Human Body Model >2000V; Machine Model >200V

Tools and Resources

Product services, tools and other useful resources related to 74VCX16245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX16245MTD

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

No

16

3-State

1.65

3.6

2.5

24

Price N/A

More Details

74VCX16245MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

1.65

3.6

2.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.