8-Bit Dual Supply Configurable Voltage Interface Transceiver with 3-STATE Outputs

Active

Overview

The LVXC3245 is a 24-pin dual-supply, 8-bit configurable voltage interface transceiver suited for PCMCIA and other real time configurable I/O applications. The VCCA pin accepts a 3V supply level. The A Port is a dedicated 3V port. The VCCB pin accepts a 3V-to-5V supply level. The B Port is configured to track the VCCB supply level respectively. A 5V level on the VCC pin will configure the I/O pins at a 5V level and a 3V VCC will configure the I/O pins at a 3V level. The A Port should interface with a 3V host system and the B Port to the card slots. This device will allow the VCCB voltage source pin and I/O pins on the B Port to float when OE# is HIGH. This feature is necessary to buffer data to and from a PCMCIA socket that permits PCMCIA cards to be inserted and removed during normal operation.

  • This product is general usage and suitable for many different applications.
  • Bidirectional interface between 3V and 3V-to-5V buses
  • Control inputs compatible with TTL level
  • Outputs source/sink up to 24 mA
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
  • Implements proprietary EMI reduction circuitry
  • Flexible VCCB operating range
  • Allows B Port and VCCB to float simultaneously when OE# is HIGH
  • Functionally compatible with the 74 series 245

Tools and Resources

Product services, tools and other useful resources related to 74LVXC3245

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVXC3245MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

8

3-State

3

5.5

8

24

$0.506

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.