Low Voltage IEEE 161284 Translating Transceiver

Last Shipments

Overview

The LVX161284 contains eight bidirectional data buffers and eleven control/status buffers to implement a full IEEE 1284 compliant interface. The device supports the IEEE 1284 standard and is intended to be used in an Extended Capabilities Port mode (ECP). The pinout allows for easy connection from the Peripheral (A-side) to the Host (cable side). Outputs on the cable side can be configured to be either open drain or high drive (± 14 mA) and are connected to a separate power supply pin (VCC-cable) to allow these outputs to be driven by a higher supply voltage than the A-side. The pull-up and pull-down series termination resistance of these outputs on the cable side is optimized to drive an external cable. In addition, all inputs (except HLH) and outputs on the cable side contain internal pull-up resistors connected to the VCC-cable supply to provide proper termination and pull-ups for open drain mode. Outputs on the Peripheral side are standard low-drive CMOS outputs designed to interface with 3V logic. The DIR input controls data flow on the A1-A8/B1-B8 transceiver pins.

  • TBA
  • Supports IEEE 1284 Level 1 and Level 2 signaling standards for bidirectional parallel communications between personal computers and printing peripherals
  • Translation capability allows outputs on the cable side to interface with 5V signals
  • All inputs have hysteresis to provide noise margin
  • B and Y output resistance optimized to drive external cable
  • B and Y outputs in high impedance mode during power down
  • Inputs and outputs on cable side have internal pull-up resistors
  • Flow-through pin configuration allows easy interface between the "Peripheral and Host"
  • Replaces the function of two (2) 74ACT1284 devices

Tools and Resources

Product services, tools and other useful resources related to 74LVX161284

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX161284MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

17

3-State

3

3.6

40

84

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.