Low Voltage Bidirectional Transceiver with 5V Tolerant Inputs and Outputs and 26 Ohm Series Resistors on Both A and B Ports

Last Shipments

Overview

The LCXR2245 contains eight non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is designed for low voltage (2.5V and 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The T/R# input determines the direction of data flow through the device. The OE# input disables both the A and B ports by placing them in a high impedance state. The 26ohm series resistor helps reduce output overshoot and undershoot. The LCXR2245 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 8.0 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±12 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • Equivalent 26ohm series resistor on all outputs
  • ESD performance:Human body model > 2000VMachine model > 200V

Tools and Resources

Product services, tools and other useful resources related to 74LCXR2245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCXR2245MTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

No

8

3-State

2

3.6

5.3

12

Price N/A

More Details

74LCXR2245MTCX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

3.6

5.3

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.