Low Voltage 16-Bit Bidirectional Transceiver with 5V Tolerant Inputs/Outputs and Pull-Down Resistors

Last Shipments

Overview

The LCXP16245 contains sixteen non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The device is byte controlled. Each byte has separate control inputs which could be shorted together for full 16-bit operation. The T/R# inputs determine the direction of data flow through the device. The OE# inputs disable both the A and B ports by placing them in a high impedance state. In addition, A and B port datapath pins have built-in resistors to GND allowing the pins to float without any increase in ICC current. This feature is intended to address modular and space constrained applications where additional space consumed by external resistors is not available. The LCXP16245 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • I/O pull-down resistors terminate inactive busses ensuring a stable bus state
  • 5.5 ns tPD max (VCC = 3.3V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Pinout compatible with 74 series 16245
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V

Tools and Resources

Product services, tools and other useful resources related to 74LCXP16245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCXP16245MTD

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

No

16

3-State

2

3.6

5.5

24

Price N/A

More Details

74LCXP16245MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

2

3.6

5.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.