Low Voltage Octal Registered Transceiver with 5V Tolerant Inputs and Outputs

Last Shipments

Overview

The LCX543 is a non-inverting octal transceiver containing two sets of D-type registers for temporary storage of data flowing in either direction. Separate Latch Enable and Output Enable inputs are provided for each register to permit independent input and output control in either direction of data flow. The LCX543 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The LCX543 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V - 3.6V VCC specifications provided
  • 7.0 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA Output Drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V

Tools and Resources

Product services, tools and other useful resources related to 74LCX543

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX543MSA

Loading...

Obsolete

View__CAD

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

1

-

RAIL

5800

No

8

3-State

-

-

7

24

Price N/A

More Details

74LCX543MSAX

Loading...

Obsolete

View__CAD

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

1

-

TAPE REEL

2000

No

8

3-State

-

-

7

24

Price N/A

More Details

74LCX543MTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-24

1

260

TUBE

1525

No

8

3-State

2

3.6

7

24

Price N/A

More Details

74LCX543MTCX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

8

3-State

2

3.6

7

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.