Low Voltage 16-Bit Bidirectional Transceiver with 5V Tolerant Inputs and Outputs

Active

Overview

The LCX16245 contains sixteen non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The device is byte controlled. Each byte has separate control inputs which could be shorted together for full 16-bit operation. The T/R# inputs determine the direction of data flow through the device. The OE# inputs disable both the A and B ports by placing them in a high impedance state. The LCX16245 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 4.5 ns tPD max (VCC = 3.3V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA output drive (VCC = 3.0V)
  • Uses patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)

Tools and Resources

Product services, tools and other useful resources related to 74LCX16245

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX16245MTD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

No

16

3-State

2

3.6

4.5

24

Price N/A

More Details

74LCX16245MTDX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

2

3.6

4.5

24

$0.9109

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.