Octal Bidirectional Transceiver with 3-STATE Inputs/ Outputs

Active

Overview

The AC/ACT245 contains eight non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus-oriented applications. Current sinking capability is 24 mA at both the A and B ports. The Transmit/Receive (T/R#) input determines the direction of data flow through the bidirectional transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active-LOW) enables data from B ports to A ports. The Output Enable input, when HIGH, disables both A and B ports by placing them in a HIGH Z condition.

  • This product is general usage and suitable for many different applications.
  • ICC and IOZ reduced by 50%
  • Non-inverting buffers
  • Bidirectional data path
  • A and B outputs source/sink 24 mA
  • ACT245 has TTL-compatible inputs

Tools and Resources

Product services, tools and other useful resources related to 74ACT245

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74ACT245MTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

4.5

5.5

6.5

24

Price N/A

More Details

74ACT245MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

6.5

24

$0.4135

More Details

74ACT245SC

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

6.5

24

$0.5353

More Details

74ACT245SCX

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

6.5

24

$0.5141

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.