Mux/Demux Dual 1:4,1.65-3.6V Operating Voltage

Product Preview

Overview

The T30LMSW3B3253 device is a dual 1-of-4 highspeed FET multiplexer and demultiplexer. The select (S0, S1) inputs control the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable (OE) input is high.

Similar Products:

T30LMSW3B3125T30LMSW3B3257
# of Channels44
ConfigurationQuad SPSTQuad SPDT
Operating Voltage1.65 V to 3.6 V1.65 V to 3.6 V



  • Muxing/Demuxing
  • Internet of Things
  • Building Automation
  • Data Center
  • Datacenters and Enterprise Computing
  • 5 Ω Switch Connection Between 2 Ports
  • Rail to Rail Switching on Data Ports
  • Ioff Supports Partial Power Down Mode Operation
  • Break-Before-Make circuitry for 3257 and 3253
  • 2000 V HBM ESD Protection (JESD22)

Tools and Resources

Product services, tools and other useful resources related to T30LMSW3B3253

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Configuration

VCC Min (V)

VCC Max (V)

ron Max (Ω)

ICC Max (μA)

Reference Price

T30LMSW3B3253DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

TSSOP-16 WB

1

260

REEL

2500

No

2

Quad

1.65

3.6

5

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.