Single Inverter, Open Drain

Last Shipments

Overview

The MC74VHC1G05 is an advanced high speed CMOS inverter with open drain output fabricated with silicon gate CMOS technology.

The internal circuit is composed of three stages, including an open drain output which provides the capability to set output switching level.

This allows the MC74VHC1G05 to be used to interface 5 V circuits to circuits of any voltage between VCC and 5.5 V using an external resistor and power supply. The MC74VHC1G05 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 2.0 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Pb-Free Packages are Available
  • Chip Complexity: FET = <100

Tools and Resources

Product services, tools and other useful resources related to NLV74VHC1G05

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G05DFT2G-L22038

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

2

5.5

7.5

8

Price N/A

More Details

MC74VHC1G05DTT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

1

Open Drain

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1G05DFT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

2

5.5

7.5

8

Price N/A

More Details

NLVVHC1G05DFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.