Triple Buffer

Last Shipments

Overview

The NL37WZ16 is a high performance buffer with inputs operating from a 1.65 to 5.5 V supply.

The NL37WZ16 can be used as a line receiver which will receive slow input signals.

  • This product is general usage and suitable for many different applications
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V Vcc Operation Wide Operating Vcc Range
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Current Drive Capability is 24 mA at the Outputs
  • Chip Complexity: FETs = 94

Tools and Resources

Product services, tools and other useful resources related to NLV37WZ16

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLV37WZ16USG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

2

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.