Quad Bus Buffer with 3-state Control Inputs

Last Shipments

Overview

The NLSF3T126 is a high speed CMOS quad bus buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation. The NLSF3T126 requires the 3-state control input (OE)to be set Low to place the output into the high impedance state.
The T126 inputs are compatible with TTL levels. This device can be used as a level converter for interfacing 3.3 V to 5.0 V, because it has full 5.0 V CMOS level output swings.
The NLSF3T126 input structures provide protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. The output structures also provide protection when VCC = 0 V. These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
The internal circuit is composed of three stages, inculding a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7.0 V, allowing the interface of 5.0 V systems to 3.0 V systems.

  • High Speed: tpD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 4.0 µA (Max) at TA = 25°C
  • TTl-Compatible Inputs: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2.0 V to 5.5 V Operating Range
  • Low Noise: VOLP = 0.8 V (Max)
  • Pin and Function Compatible with Other Staqndard Logic Families
  • latch up Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; Machine Model > 200 V
  • Chip Complexity: 72 FETs or 18 Equivalent Gates
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NLSF3T126

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSF3T126MNR2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

4

3-State

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.