Quad Bus Buffer with 3-state Control Inputs

Consult Sales Office

Overview

The NLSF3T125 is a high speed CMOS quad bus buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation. __
The NLSF3T125 requires the 3-state control input (OE)to be set High to place the output into the high impedance state.
The T125 inputs are compatible with TTL levels. This device can be used as a level converter for interfacing 3.3 V to 5.0 V, because it has full 5.0 V CMOS level output swings.
The NLSF3T125 input structures provide protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. The output structures also provide protection when VCC = 0 V. These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
The internal circuit is composed of three stages, inculding a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7.0 V, allowing the interface of 5.0 V systems to 3.0 V systems.

  • High Speed: tpD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 4.0 ?A (Max) at TA = 25?C
  • TTL-Compatible Inputs: VIL = 0.8 VIH = 2.0 V
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2.0 V to 5.5 V Operating Range
  • Low Noise: VOLP = 0.8 V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; Machine Model > 200 V
  • Chip Complexity: 72 FETS or 18 Equivalent Gates
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NLSF3T125

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NLSF3T125MNR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

4

3-State

2

5.5

5.5

8

$0.272

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.