Triple Inverter, Open Drain

Last Shipments

Overview

The NL37WZ06 is a high performance triple inverter with open drain outputs operating from a 1.65 to 5.5 V supply.The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the NL37WZ06 to be used to interface 5 V circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs, Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Output Sink Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72

Tools and Resources

Product services, tools and other useful resources related to NL37WZ06

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL37WZ06USG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

US8

1

260

REEL

3000

No

3

CMOS

1.65

5.5

3

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.