Short Description

Active

Overview

  • Designed for 1.65 V to 5.5 V Vcc Operation
  • 2.5 ns tPD at Vcc = 3 V (typ)
  • Inputs/Outputs Overvoltage Tolerant up to 5.5 V
  • Ioff Supports Partial Power Down Protection
  • Source/Sink 24mA at 3.0 V
  • NLV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q100 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NL17SZ240

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ240DFT2G

Loading...

Product Preview

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

1.65

5.5

2.5

24

Price N/A

More Details

NL17SZ240DFT2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

1.65

5.5

2.5

24

$0.0241

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.