Single Buffer

Active

Overview

The NL17SZ16 MiniGate™ is a single Buffer, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 pacakge or the tiny 1.6 X 1.6 X .6 mm SOT553 package.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Tiny SOT-353 and SOT-553 Packages
  • Source/Sink 24 mA at 3.0 Volts
  • Over-Voltage Tolerant Inputs and Outputs
  • Chip Complexity: FETs = <100
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NL17SZ16

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ16DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

1

CMOS

1.65

5.5

4.3

24

$0.0364

More Details

NL17SZ16DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

CMOS

1.65

5.5

4.3

24

$0.0217

More Details

NL17SZ16XV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

1

CMOS

1.65

5.5

4.3

24

$0.0299

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.