3-Input NAND Gate

Active

Overview

The NL17SZ10 is a single 3-Input NAND Gate in tiny footprint packages

  • This product is general usage and suitable for many different applications.
  • '
  • Designed for 1.65 V to 5.5 V VCC Operation
  • 2.7 ns tPD at VCC = 5 V (typ)
  • Inputs/Outputs Overvoltage Tolerant up to 5.5 V
  • Source/Sink 24mA at 3.0 V

Tools and Resources

Product services, tools and other useful resources related to NL17SZ10

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ10DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

Single

1.65

5.5

2.4

32

$0.0233

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.