Non-Inverting Buffer with 3-STATE Output

Active

Overview

The NL17SV125 is a single, non-inverting buffer with 3-STATE output ideal for applications that require extreme high speed, high drive and low power. The NL17SV125 is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • Logic Buffer for multiple end products
  • 0.9V to 3.6V VCC supply operation
  • 3.6V overvoltage tolerant I/O's at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD1.0 ns typ for 2.7V to 3.6V VCC2.0 ns typ for 2.3V to 2.7V VCC3.0 ns typ for 1.65V to 1.95V VCC3.5 ns typ for 1.4V to 1.6V VCC6.0 ns typ for 1.1V to 1.3V VCC13 ns typ for 0.9V VCC
  • Power-Off high impedance inputs and outputs
  • High Static Drive (IOH/IOL)±24 mA @ 3.00V VCC±18 mA @ 2.30V VCC±6 mA @ 1.65V VCC±4 mA @ 1.4V VCC±2 mA @ 1.1V VCC±0.1 mA @ 0.9V VCC
  • Ultra low dynamic power

Tools and Resources

Product services, tools and other useful resources related to NL17SV125

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SV125DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

0.9

3.6

1

24

$0.0239

More Details

NLV17SV125DFT2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

0.9

3.6

1

24

$0.0287

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.