Buffer with Open Drain Output

Active

Overview

The NL17SG07 is a buffer with open drain output in tiny footprint packages. The device is designed to operate for VCC = 0.9 V to 3.6 V.

  • Applications Requiring Unique Site and Control Change Requirements
  • SSD (Solid State Drive)
  • Designed for 0.9 V to 3.6 V VCC Operation
  • These Devices are Pb−Free, Halogen−Free/BFR−Free and RoHS−Compliant
  • 3.7 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Inputs/Outputs Over−Voltage Tolerant up to 3.6 V
  • IOFF Supports Partial Power Down Protection

Tools and Resources

Product services, tools and other useful resources related to NL17SG07MU3TBG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG07MU3TBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

Open Drain

0.9V

3.6V

30

20

$0.102

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.