Buffer with Open Drain Outputs, Low Voltage

Last Shipments

Overview

The NL17SG07E MiniGate is an advanced high−speed CMOS Buffer with Open Drain Output in ultra−small footprint. The NL17SG07E input and output structures provide protection when voltages up to 3.6 V are applied regardless of the supply voltage.

  • Computing
  • Servers
  • Laptop, Notebooks, AOI
  • DSL Cameras
  • Servers
  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD= 2.5 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 A (Max) at TA = 25°C
  • 3.6 V Overvoltage Tolerant (OVT) Input and Output Pins

Tools and Resources

Product services, tools and other useful resources related to NL17SG07E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG07EDFT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

0.9

3.6

2.5

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.