Buffer with Open-Drain Output

Active

Overview

The NL17SG07 MiniGate is an advanced high-speed CMOS Buffer with Open Drain Output in ultra-small footprint. The NL17SG07 input structures provides protection when voltages up to 5.5 V are applied with VCC greater than or equal to 0.9 volts, otherwise the protection is up to 4.6 volts regardless of the supply voltage.

Tools and Resources

Product services, tools and other useful resources related to NL17SG07

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG07AMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

Open Drain

0.9

3.6

2.5

20

Price N/A

More Details

NL17SG07DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

Open Drain

0.9

3.6

2.5

20

$0.0323

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.