Single Inverter

Active

Overview

The NL17SG04 MiniGate is an advanced highspeed CMOS Inverter in ultrasmall footprint. The NL17SG04 input structures provides protection when voltages up to 4.6V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 3.0V, CL = 15pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices

Tools and Resources

Product services, tools and other useful resources related to NL17SG04

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG04AMUTCG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

CMOS

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG04CMUTCG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

CMOS

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG04P5T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

1

CMOS

0.9

4.6

3.7

8

$0.0499

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.