Quad Bus Buffer, 3-State

Active

Overview

The MC74LVX125 is an advanced high speed CMOS quad bus buffer. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.

The MC74LVX125 requires the 3-state control input (OE) to be set High to place the output into the high impedance state.

  • High Speed: tPD = 4.4ns (Typ) at VCC = 3.3V
  • Low Power Dissipation: ICC = 4µA (Max) at TA = 25 C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Low Noise: VOLP = 0.5V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LVX125

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX125DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

4

3-State

2

3.6

9.7

4

$0.2771

More Details

MC74LVX125DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

3-State

2

3.6

9.7

4

$0.1368

More Details

MC74LVX125DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

96

No

4

3-State

2

3.6

9.7

4

$0.2413

More Details

MC74LVX125DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

3-State

2

3.6

9.7

4

$0.146

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.