Low-Voltage CMOS Octal Buffer

Active

Overview

The MC74LCX244A is a high performance, non−inverting octal buffer operating from a 1.65 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5 V allows MC74LCX244A inputs to be safely driven from 5 V devices. The MC74LCX244A is suitable for memory address driving and all TTL level bus oriented transceiver applications. Current drive capability is 24 mA at the outputs. The Output Enable (OE) input, when HIGH, disables the output by placing them in a HIGH Z condition.

  • 1.65 to 3.6 V VCC Operation Applications
  • VIH at 1.8V bus in Telecom market
  • Designed for 1.65 to 3.6 V VCC Operation
  • Supports Live Insertion and Withdrawal
  • 5 V Tolerant − Interface Capability With 5 V TTL Logic
  • IOFF Specification Guarantees High Impedance When VCC = 0 V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10 A)Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 100 mA
  • ESD Performance Human Body Model >2000 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to MC74LCX244A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX244ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

1.65

3.6

6.5

24

$0.3036

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.