Low Voltage 16-Bit CMOS Buffer

Overview

The MC74LCX16240 is a high performance, inverting 16-bit buffer operating from a 2.3 to 3.6V supply. The device is nibble controlled. Each nibble has separate Output Enable inputs which can be tied together for full 16-bit operation. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX16240 inputs to be safely driven from 5V devices. The LCX16240 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

Current drive capability is 24mA at the outputs. The Output Enable(OEn)bar inputs, when HIGH, disable the outputs by placing them in a HIGH Z condition.

The MC74LCX16240 contains sixteen inverting buffers with 3-state 5V-tolerant outputs. The device is nibble controlled with each nibble functioning identically, but independently. The control pins may be tied together to obtain full 16-bit operation. The 3-state outputs are controlled by an Output Enable (OEn)bar input for each nibble. When OEnbar is LOW, the outputs are on. When OEnbar is HIGH, the outputs are in the high impedance state.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MC74LCX16240

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

M74LCX16240DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

1

260

REEL

2500

No

16

3-State

2

3.6

4.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.