Low-Voltage CMOS Quad 2-Input Multiplexer

Active

Overview

The MC74LCX157A is a high performance, quad 2−input multiplexer operating from a 1.65 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input  drivers while TTL compatible outputs offer improved switching noise performance. A VI  specification of 5.5 V allows MC74LCX157A inputs to be safely driven from 5 V devices.
Four bits of data from two sources can be selected using the Select and Enable inputs. The four outputs present the selected data in the true (non−inverted) form. The MC74LCX157A can also be used as a function generator. Current drive capability is 24 mA at the outputs.

  • Applications requiring 1.65 to 3.6 V VCC Operation
  • VIH at 1.8V bus in Telecom market
  • Designed for 1.65 to 3.6 V VCC Operation
  • 5 V Tolerant Inputs − Interface Capability With 5 V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10 A) Substantially ReducesSystem Power Requirements
  • Latchup Performance Exceeds 100 mA
  • ESD Performance: Human Body Model >2000 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to MC74LCX157A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX157ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

2

~NA~

1.65

3.6

5.8

~NA~

$0.2548

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.