Hex buffer/line driver, 3-state, TTL

Active

Overview

The MC74HCT365A is identical in pinout to the LS365. The device inputs are compatible with LSTTL outputs.This device is a highspeed hex buffer with 3state outputs and two common activelow Output Enables. When either of the enables is high, the buffer outputs are placed into highimpedance states. The HCT365A has noninverting outputs.

  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard
    No. 7A
  • Chip Complexity: 90 FETs or 22.5 Equivalent Gates
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to MC74HCT365A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT365ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

6

3-State

4.5

5.5

12

6

Price N/A

More Details

MC74HCT365ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

6

3-State

4.5

5.5

12

6

$0.2261

More Details

MC74HCT365ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

6

3-State

4.5

5.5

12

6

Price N/A

More Details

MC74HCT365ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

6

3-State

4.5

5.5

12

6

$0.1633

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.