Octal 3-State Non-Inverting Buffer/Line Driver/Line Receiver, TTL Level

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT244A is identical in pinout to the LS244. This device may be used as a level converter for interfacing TTL or NMOS outputs to High-Speed CMOS inputs. The HCT244A is an octal noninverting buffer line driver line receiver designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. The device has non-inverted outputs and two active-low output enables.

The HCT244A is the noninverting version of the HCT240. See also HCT241.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Output Drive Capability: 15 LSTTL Loads
  • TTL NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 112 FETs or 28 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT244A

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT244ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

26

6

$0.2031

More Details

MC74HCT244ADTR2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

26

6

$0.2031

More Details

MC74HCT244ADWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

26

6

$0.3844

More Details

MC74HCT244ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

26

6

$0.3621

More Details

NLVHCT244ADWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

26

6

$0.3411

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.