Octal 3-State Noninverting Buffer/Line Driver/Line Receiver with LSTTL-Compatible Inputs

Active

Overview

The MC74HCT241A is identical in pinout to the LS241. This device may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs. The HCT241A is an octal noninverting buffer/line driver/line receiver designed to be used with 3 state memory address drivers, clock drivers, and other bus oriented systems. The device has noninverted outputs and two output enables. Enable A is active low and Enable B is active high. The HCT241A is similar in function to the HCT244. See also HCT240.

  • Desktop
  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 µA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 118 FETs or 29.5 Equivalent Gates
  • PbFree Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT241A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT241ADTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

4.5

5.5

23

6

$0.2792

More Details

MC74HCT241ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

23

6

$0.2792

More Details

MC74HCT241ADWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

23

6

Price N/A

More Details

MC74HCT241ADWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

23

6

$0.3657

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.