Hex Inverter

Active

Overview

The VHCT04A is an advanced high speed CMOS Inverter fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The internal circuit is composed of 3 stages including buffer output, which provide high noise immunity and stable output. Protection circuits ensure that 0V to 7V can be applied to the input pins without regard to the supply voltage and to the output pins with VCC = 0V. These circuits prevent device destruction due to mismatched supply and input/output voltages. This device can be used to interface 3V to 5V systems and two supply systems such as battery backup.

  • This product is general usage and suitable for many different applications.
  • High speed: tPD = 4.7 ns (typ) at TA = 25°C
  • High noise immunity: VIH = 2.0V, VIL = 0.8V
  • Power down protection is provided on all inputs and outputs
  • Low noise: VOLP = 1.0V (max)
  • Low power dissipation: ICC = 2 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT04

Tools and Resources

Product services, tools and other useful resources related to 74VHCT04A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT04AM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

6

CMOS

4.5

5.5

5.5

8

Price N/A

More Details

74VHCT04AMTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

6

CMOS

4.5

5.5

5.5

8

Price N/A

More Details

74VHCT04AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

4.5

5.5

5.5

8

$0.1839

More Details

74VHCT04AMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

4.5

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.