Octal Buffer/Line Driver with 3-STATE Outputs

Active

Overview

The VHC541 is an advanced high-speed CMOS device fabricated with silicon gate CMOS technology. It achieves the high-speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The VHC541 is an octal buffer/line driver designed to be employed as memory and address drivers, clock drivers and bus oriented transmitter/receivers. This device is similar in function to the VHC244 while providing flow-through architecture (inputs on opposite side from outputs). This pinout arrangement makes this device especially useful as an output port for microprocessors, allowing ease of layout and greater PC board density. An input protection circuit insures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery backup. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 3.5 ns (typ) at VCC = 5V
  • Low power dissipation: ICC = 4 µA (max) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (min)
  • Power down protection is provided on all inputs
  • Low noise: VOLP = 0.9V (typ)
  • Pin and function compatible with 74HC541

Tools and Resources

Product services, tools and other useful resources related to 74VHC541

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC541M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

8

3-State

2

5.5

3.5

8

Price N/A

More Details

74VHC541MTC

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20 WB

1

260

TUBE

75

No

8

3-State

2

5.5

3.5

8

$0.3516

More Details

74VHC541MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

5.5

3.5

8

$0.3516

More Details

74VHC541MX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

8

3-State

2

5.5

3.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.