Octal Buffer/Line Driver with 3-STATE Outputs

Active

Overview

The VHC244 is an advanced high speed CMOS octal bus buffer fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The VHC244 is a non-inverting 3-STATE buffer having two active-LOW output enables. These devices are designed to be used as 3-STATE memory address drivers, clock drivers, and bus oriented transmitter/receivers. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 3.9ns (typ) at VCC = 5V
  • High noise immunity: VNIH = VNIL = 28% VCC (min)
  • Power down protection is provided on all inputs
  • Low noise: VOLP = 0.6V (typ)
  • Low power dissipation: ICC = 4 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HC244

Tools and Resources

Product services, tools and other useful resources related to 74VHC244

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC244M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

No

8

3-State

2

5.5

3.9

8

Price N/A

More Details

74VHC244MTC

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

2

5.5

3.9

8

$0.3516

More Details

74VHC244MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

5.5

3.9

8

$0.3516

More Details

74VHC244MX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

No

8

3-State

2

5.5

3.9

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.