Quad Buffer with 3-STATE Outputs

Active

Overview

The VHC125 contains four independent non-inverting buffers with 3-STATE outputs. It is an advanced high-speed CMOS device fabricated with silicon gate CMOS technology and achieves the high-speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. An input protection circuit insures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery backup. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 3.8 ns (typ) at VCC = 5V
  • Lower power dissipation: ICC = 4 µA (max) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (min)
  • Power down protection is provided on all inputs
  • Low noise: VOLP = 0.8V (max)
  • Pin and function compatible with 74HC125

Tools and Resources

Product services, tools and other useful resources related to 74VHC125

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC125M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

4

3-State

2

5.5

3.8

8

Price N/A

More Details

74VHC125MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

4

3-State

2

5.5

3.8

8

Price N/A

More Details

74VHC125MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

3-State

2

5.5

3.8

8

$0.1247

More Details

74VHC125MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

3-State

2

5.5

3.8

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.