Low Voltage 16-Bit Buffer/Line Driver with 26Ω Series Resistors in Outputs

Last Shipments

Overview

The LCX162244 contains sixteen non-inverting buffers with 3-STATE outputs designed to be employed as a memory and address driver, clock driver, or bus oriented transmitter/receiver. The device is nibble controlled. Each nibble has separate 3-STATE control inputs which can be shorted together for full 16-bit operation. The LCX162244 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. In addition, the outputs include equivalent 26ohm (nominal) series resistors to reduce overshoot and undershoot and are designed to sink/source up to 12 mA at VCC = 3.0V. The LCX162244 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • Outputs include equivalent series resistance of 26ohm to make external termination resistors unnecessary and reduce overshoot and undershoot
  • 5.3 ns tPD max (VCC = 3.0V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • ±12 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA) (Preliminary)

Tools and Resources

Product services, tools and other useful resources related to 74LCX162244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX162244MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

2

3.6

5.3

12

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.