Low Voltage Quad Buffer with 5V tolerant Inputs and Outputs

Active

Overview

The LCX126 contains four independent non-inverting buffers with 3-STATE outputs. Each output is disabled when the associated output-enable (OE) input is LOW. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems. The 74LCX126 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 5.5 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance:Human body model > 2000VMachine model > 100V
  • Leadless Pb-Free DQFN package

Tools and Resources

Product services, tools and other useful resources related to 74LCX126

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX126BQX

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

No

4

3-State

2

3.6

5.5

24

$0.2067

More Details

74LCX126MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

4

3-State

2

3.6

5.5

24

Price N/A

More Details

74LCX126MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

3-State

2

3.6

5.5

24

$0.1465

More Details

74LCX126MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

4

3-State

2

3.6

5.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.