Low Voltage Hex Inverter/Buffer with Open Drain Outputs

Active

Overview

The LCX06 contains six inverters/buffers. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems. The outputs of the LCX06 are open drain and can be connected to other open drain outputs to implement active LOW wire AND or active HIGH wire OR functions. The 74LCX06 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs
  • 2.3V-3.6V VCC specifications provided
  • 3.7 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • 24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • Functionally compatible with 74 series 05
  • ESD performance: Human body model > 2000V Machine model > 200V

Tools and Resources

Product services, tools and other useful resources related to 74LCX06

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX06M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

6

CMOS

2

3.6

3.7

24

Price N/A

More Details

74LCX06MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

6

CMOS

2

3.6

3.7

24

Price N/A

More Details

74LCX06MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

2

3.6

3.7

24

$0.1455

More Details

74LCX06MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

2

3.6

3.7

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.