SPST Analog Switch

Overview

The NLAS4501 is an analog switch manufactured in sub-micron silicon-gate CMOS technology. It achieves very low RON while maintaining extremely low power dissipation. The device is a bilateral switch suitable for switching either analog or digital signals, which may vary from zero to full supply voltage. The NLAS4501 is pin-for-pin compatible with the MAX4501. The NLAS4501 can be used as a direct replacement for the MAX4501 in all 2.0 V to 5.5 V applications where a RON performance improvement is required.

The Enable pin is compatible with standard CMOS outputs when supply voltage is nominal 5.0 Volts. It is also over-voltage tolerant, making it a very useful logic level translator.

  • Guaranteed RON of 32 W at 5.5 V
  • Low Power Dissipation: ICC = 2 µA
  • Provides Voltage translation for many different voltage levels
    3.3 to 5.0 Volts, Enable pin may go as high as +5.5 Volts
    1.8 to 3.3 Volts
    1.8 to 2.5 Volts
  • Improved version of MAX4501 (at any voltage between 2 and 5.5 Volts)
  • Pb-Free Packages are Available.

Tools and Resources

Product services, tools and other useful resources related to NLAS4501

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4501DFT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

1

SPST

1

30

2

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.