1 Ω SPDT Switch

Active

Overview

The NL5S4157 is a low RON SPDT analog switch. The device is designed for low operating voltage, high current switching of speaker output for mobile applications. It can switch a balanced stereo output. It can handle a balanced microphone/speaker/ringtone generator in monophone mode.

  • Cell Phone Speaker/Microphone Switching
  • Ringtone−Chip/Amplifier Switching
  • Stereo Balanced (Push−Pull) Switching
  • RF PA Routing
  • General Switching
  • 1 Ω SPDT Switch
  • Wide VCC Operating Range: 1.65 V to 5.5 V
  • OVT up to +5.5 V for Control pin
  • RON: Typically < 1 Ω at VCC = 4.5 V
  • Rail-to-Rail Input/Output
  • This Device is Pb−Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NL5S4157A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NL5S4157ADFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Yes

1

2

SPDT

5

1.4

1.65

5.5

$0.0482

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.