16-Bit to 32-Bit Multiplexer/Demultiplexer Bus Switch with -2 V Under-Shoot Protection

Overview

The onsemi switch FSTU32160 is a 16-bit to 32-bit high-speed CMOS TTL-compatible multiplexer/demultiplexer bus switch. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.
The device can be used in applications where two buses need to be addressed simultaneously. The FSTU32160 is designed so that the A Port demultiplexes into B1 or B2 or both. The A and B Ports have "undershoot hardened" circuit protection to support an extended range to 2.0V below ground. The integrated undershoot hardened circuit senses undershoot at the I/Os, and responds by preventing voltage differentials from developing and turning on the switch.
Two select (S1, S2) inputs provide switch enable control. When S1, S2 are HIGH, the device precharges the B Port to a selectable bias voltage (Bias V) to minimize live insertion noise.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Undershoot hardened to -2V (A and B Ports).
  • Slower Output Enable times prevent signal disruption
  • 4ohm switch connection between two ports.
  • Minimal propagation delay through the switch.
  • Low lCC.
  • Zero bounce in flow-through mode.
  • Control inputs compatible with TTL level.
  • See Applications Note AN-5008 for details

Tools and Resources

Product services, tools and other useful resources related to FSTU32160

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSTU32160MTDX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-56

2

260

REEL

1000

No

16

32

SPDT

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.