Accessory Switch

Overview

The FSA805 is a 3:1 USB accessory switch that enables USB data, stereo/mono audio, and UART data to share a common connector port. It is designed for high-speed USB 2.0 signaling. The architecture is designed to allow audio signals to swing below ground (to -0.8V) so a common USB and headphone jack can be used for personal media players and portable peripheral devices. The FSA805 meets both USB Rev. 2.0 and micro-USB specifications.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • 3:1 Switch Handles:
  • Audio Headsets
  • UART
  • Up to 2 High-Full and Low-Speed USB Data
  • Negative-Swing-Capable Audio Channel
  • Built-in Termination Resistors for Audio Pop Reduction
  • Simple Switch Control Using Three Select Pins <

Tools and Resources

Product services, tools and other useful resources related to FSA805

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA805UMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

No

2

3

DP3T

110

3

2.7

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.