Low Voltage SPDT Analog Switch or 2:1 Multiplexer/Demultiplexer Bus Switch

Overview

The FSA3157B is a high-performance, Single-Pole / Double-Throw (SPDT) analog switch or 2:1 multiplexer / de-multiplexer bus switch. The device is fabricated with advanced sub-micron CMOS technology to achieve high-speed enable and disable times and low on resistance. The break-before- make select circuitry prevents disruption of signals on the B Port due to both switches temporarily being enabled during select pin switching. The device is specified to operate over the 1.65 to 5.5V VCCoperating range. The control input tolerates voltages up to 5.5V, independent of the VCC operating range.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Useful in Both Analog and Digital Applications
  • Ultra-small MicroPak™ Leadless Package
  • Low On Resistance: < 10Ω Typical at 3.3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Rail-to-rail Signal Handling
  • Power-down, High-impedance Control Input
  • Over-voltage Tolerance of Control Input to 7.0V
  • Break-before-make Enable Circuitry
  • 250MHz, 3dB Bandwidth

Tools and Resources

Product services, tools and other useful resources related to FSA3157B

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.