LDO Regulator, 100 mA, 18 V, 1 uA IQ, with PG

Overview

The NCV8711 device is based on unique combination of features −very low quiescent current, fast transient response and high input andoutput voltage ranges. The NCV8711 is CMOS LDO regulatordesigned for up to 18 V input voltage and 100 mA output current.Quiescent current of only 1 uA makes this device ideal solution forbattery-powered, always-on systems. Several fixed output voltageversions are available as well as the adjustable version.The device (version B) implements power good circuit (PG) whichindicates that output voltage is in regulation. This signal could be usedfor power sequencing or as a microcontroller reset.Internal short circuit and over temperature protections saves thedevice against overload conditions.

  • MCU/analog power supply from higher voltage internal rail
  • Power supply for gate driver
  • LED Lighting
  • Infotainment Systems (AVN)
  • On Board Charger
  • Telematics
  • General Purpose Automotive
  • Operating Input Voltage Range: 2.7 V to 18 V
  • Output Voltage: 1.2 V to 17 V
  • Capable of Sourcing 140 mA Peak Output Current
  • Low Shutdown Current: 100 nA typ.
  • Very Low Quiescent Current: 1 uA typ.
  • Low Dropout: 215 mV typ. at 100 mA
  • Output Voltage Accuracy ±1%
  • Power Good Output (Version B)
  • Stable with Small 1 uF Ceramic Capacitors
  • Built−in Soft Start Circuit

Tools and Resources

Product services, tools and other useful resources related to NCV8711

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8711ASN300T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

3

0.1

2.7

18

0.215

0.0013

70

300

Yes

No

Automotive

$0.2797

More Details

NCV8711ASN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

3.3

0.1

2.7

18

0.215

0.0013

70

330

Yes

No

Automotive

$0.2797

More Details

NCV8711ASN500T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

5

0.1

2.7

18

0.215

0.0013

70

500

Yes

No

Automotive

$0.2797

More Details

NCV8711ASNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

Single

Positive

1.2-17

0.1

2.7

18

0.215

0.0013

70

1.2-1700

Yes

No

Automotive

$0.2797

More Details

NCV8711BMTW300TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

3

0.1

2.7

18

0.215

0.0013

70

300

Yes

Yes

Automotive

$0.2243

More Details

NCV8711BMTW330TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

3.3

0.1

2.7

18

0.215

0.0013

70

330

Yes

Yes

Automotive

$0.2243

More Details

NCV8711BMTW500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

5

0.1

2.7

18

0.215

0.0013

70

500

Yes

Yes

Automotive

$0.2243

More Details

NCV8711BMTWADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

1.2-17

0.1

2.7

18

0.215

0.0013

70

1.2-1700

Yes

Yes

Automotive

$0.2243

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.