150 mA LDO Linear Voltage Regulator with Delay, Reset, Adjustable Reset, and Early Warning

Obsolete

Overview

The NCV8512 is a 5.0 V precision micropower voltage regulator. The output current capability is 150 mA. The output voltage is accurate within +/- 2.0% with a maximum dropout voltage of 0.6V at 150 mA.
Low quiescent current is a feature drawing only 130µA with a 100µA load. This part is ideal for any and all battery operated microprocessor equipment.

Microprocessor control logic includes an active RESET (with DELAY), and a FLAG monitor which can be used to provide an early warning signal to the microprocessor of a potential impending RESET signal. The use of the FLAG monitor allow the microprocessor to finsh any signal processing before the RESET shuts the microprocessor down.
The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits. The reset threshold voltage can be decreased by the connection of an external resistor divider to the RADJ lead.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
The device has also been optimized for EMC conditions.

  • Engine Control Unit
  • Powertrain
  • Body and Chassis
  • Safety and Convenience
  • Automotive
  • 5.0 V +/- 2.0% Output / 150 mA Output Current
  • Active RESET pull down with adjustable Reset level
  • 150 mA output current capability
    Pin for pin compatible with NCV8504
  • Built in protections:
    - 60 V peak input transient
    - 15V reverse voltage
    - Shirt Circuit
    - Thermal Shutdown
  • Early warning through FLAG/MON pins
  • Thermally Enhanced in SOW-16 Exposed Pad
  • AEC Qualified
  • PPAP Capable
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCV8512

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8512PW50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

TUBE

47

No

Single

Positive

5

0.15

-

60

0.6

0.13

-

-

-

-

Automotive

Price N/A

More Details

NCV8512PW50R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16 WB EP

1

260

REEL

1000

No

Single

Positive

5

0.15

-

60

0.6

0.13

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.