150 mA LDO Linear Voltage Regulator witth Reset, Delay, Adjustable Reset and Early Warning

Obsolete

Overview

The NCV4279 is a 5.0V precision micropower voltage regulator with an output current capability of 150mA. The output voltage is accurate within ±2.0% with a maximum dropout voltage of 0.5V at 100mA.

Microprocessor control logic includes an active reset output RO with delay and a SI/SO monitor which can be used to provide an early warning signal to the microprocessor of a potential impending reset signal. The use of the SI/SO monitor allows the microprocessor to finish any signal processing before the reset shuts the microprocessor down.

The active Reset circuit operates correctly at an output voltage as low as 1.0 V. The Reset function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits.
The reset threshold voltage can be decreased by the connection of an external resistor divider to the RADJ lead.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

  • Body and Chassis
  • Powertrain
  • Infotainment
  • Automotive
  • 5.0 V +/- 2.0% Output with 150 mA output current capability
  • Active Reset Output Low Down to VQ=1.0V; Adjustable Reset Threshold
  • Fault Protection:
    -42V Reverse Voltage Protection
    Short Circuit Protection
    Thermal overload protection
  • Early Warning through SI/SO Leads, adjustable threshold via external resistor
  • Internally Fused Leads in SO-14 Package
  • Very Low Dropout Voltage
  • AEC Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV4279

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4279D1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Positive

5

0.15

-

45

0.25

0.19

-

-

-

-

Automotive

Price N/A

More Details

NCV4279D2R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Single

Positive

5

0.15

-

45

0.25

0.19

-

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.