LDO Regulator, 400 mA, 45 V, 130 µA IQ, with Enable

Active, Not Rec

Overview

The NCV4276B is a 400 mA output current integrated low dropout regulator family designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with fixed and adjustable voltage versions available in 2% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and inhibit for control of the state of the output voltage. The NCV4276B is available in DPAK and D2PAK surface mount package. The output is stable over a wide output capacitance and ESR range. The NCV4276B has improved startup behavior during input voltage transients.

  • Body and Chassis
  • Engine Control Unit
  • Powertrain
  • Automotive
  • Fixed 5.0 V, 3.3 V and Adjustable Voltage Version (from 2.5 V to 20 V) 2% Output Voltage
  • Output Current up to 400 mA
  • Enable
  • Protections:
    +45 V Peak Transient Voltage
    -42V Reverse Voltage
    Short Circuit
    Thermal Overload
  • AEC-Q100 Qualified
  • 500 mV (max) Dropout Voltage

Tools and Resources

Product services, tools and other useful resources related to NCV4276B

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4276BDS33R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

No

Single

Positive

3.3

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

Price N/A

More Details

NCV4276BDS50R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

No

Single

Positive

5

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

Price N/A

More Details

NCV4276BDSADJR4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

No

Single

Positive

Adjustable

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

$0.7713

More Details

NCV4276BDT33RKG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

No

Single

Positive

3.3

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

$0.559

More Details

NCV4276BDT50RKG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

No

Single

Positive

5

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

$0.559

More Details

NCV4276BDTADJRKG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Yes

Single

Positive

Adjustable

0.4

-

45

0.25

0.13

70

-

Yes

No

Automotive

$0.559

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.