High Performance CMOS LDO Regulator with Enable

Obsolete

Overview

The NCP629 provides 150 mA of output current at fixed voltage options. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout.
The device is designed to be used with low cost ceramic capacitors.

  • Personal Electronics (MP3 Players)
  • Noise Sensitive Circuits - VCO, RF Stages, etc.
  • Portable Devices (Cellular Phones)
  • Camcorders and Cameras
  • Output Voltage Options:
    1.5 V, 1.8 V, 2.8 V, 3.0 V, 3.3 V, 3.5 V, 5.0 V
  • Ultra-Low Dropout Voltage of 150 mV at 150 mA
  • Fast Enable Turn-on Time of 15 µs
  • Wide Supply Voltage Operating Range
  • Supports sub-1 V Enable Threshold
  • Excellent Line and Load Regulation
  • High Accuracy up to 2% Output Voltage Tolerance over All Operating Conditions
  • Typical Noise Voltage of 50 µVrms without a Bypass Capacitor
  • Ultra Small CSP Footprint and Height: 1.028 x 1.19 mm, Max Height 0.6mm
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCP629

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP629FC15T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

1.5

0.15

1.5

6

0.15

0.135

62

50

Yes

No

-

Price N/A

More Details

NCP629FC18T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

1.8

0.15

1.5

6

0.125

0.14

62

50

Yes

No

-

Price N/A

More Details

NCP629FC28T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

2.8

0.15

1.5

6

0.075

0.14

62

50

Yes

No

-

Price N/A

More Details

NCP629FC30T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

3

0.15

1.5

6

0.075

0.14

62

50

Yes

No

-

Price N/A

More Details

NCP629FC33T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

3.3

0.15

1.5

6

0.075

0.145

62

50

Yes

No

-

Price N/A

More Details

NCP629FC35T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

3.5

0.15

1.5

6

0.075

0.145

62

50

Yes

No

-

Price N/A

More Details

NCP629FC50T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-5

1

260

DSFTP

3000

No

Single

Positive

5

0.15

1.5

6

0.075

0.145

62

50

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.