Linear Voltage Regulator, LDO, Ultra Low Iq, 150 mA

Obsolete

Overview

The NCP4682 and NCP4685 are CMOS Low Dropout Linear Voltage Regulators with 150 mA output current capability. The devices have high output voltage accuracy, a 1 µA (typ.) ultra low supply current and high ripple rejection. Current fold-back protection is integrated in the devices to protect against over current and short current conditions. A Chip Enable (NCP4682 only) function is included to save power by further lowering supply current, which is advantageous for battery powered applications. The NCP4685 is optimized for the lowest quiescent current possible in applications where the device is always on.

  • Battery-Powered Equipment
  • Point of Load Voltage Regulation
  • Networking and Communication Equipment
  • Cameras, DVRs, STB and Camcorders
  • Home Appliances
  • Operating Input Voltage: 1.7 V to 5.25 V
  • Output voltage Range: 1.2V to 3.3 V (available in 0.1 V steps)
  • 0.8% Output Votlage Accuracy
  • Current Fold Back Protection
  • Low Dropout: 240mV Typ. at 150 mA
  • Supply Current of 1 uA

Tools and Resources

Product services, tools and other useful resources related to NCP4682

Buy/Parametrics Table

Search

Close Search

Products:

24

Share

Product Groups:

Orderable Parts:

24

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4682DMU12TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

1.2

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU15TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

1.5

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

1.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU19TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

1.9

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU25TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

2.5

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU28TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

2.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DMU33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

3.3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

Single

Positive

3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

Single

Positive

3.3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.2

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.5

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ20T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.5

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682DSQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682HMU18TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

1.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682HMU28TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

2.8

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4682HMU33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

3.3

0.15

1.7

6

0.24

0.001

30

70

Yes

No

-

Price N/A

More Details

NCP4685EMU30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

10000

No

Single

Positive

3

0.15

1.7

6

0.24

0.001

30

70

No

No

-

Price N/A

More Details

NCP4685ESQ15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

1.5

0.15

1.7

6

0.24

0.001

30

70

No

No

-

Price N/A

More Details

NCP4685ESQ25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

2.5

0.15

1.7

6

0.24

0.001

30

70

No

No

-

Price N/A

More Details

NCP4685ESQ33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

No

Single

Positive

3.3

0.15

1.7

6

0.24

0.001

30

70

No

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.